|
VAD-155A
|
155W, 13.8V, single output w/battery charger, metal case
|
|
VAD-155B
|
155W, 27.6V, single output w/battery charger, metal case
|
|
VAD-155C
|
155W, 54.0V, single output w/battery charger, metal case
|
|
VAD-155X Series
|
155W, single output w/battery charger, metal case, 7.83x4.33x1.97
|
|
VAD-55A
|
55W, 13.8V dual output, metal case
|
|
VAD-55B
|
55W, 27.6V, dual output, metal case
|
|
VAD-55X Series
|
55W, dual output w/battery charger, metal case, 6.26x3.82x1.50
|
|
VAD10-D12 Series
|
9-18VDC input range, 7.5-10W, single/dual output, 1.25x0.80x0.40
|
|
VAD10-D12-D12
|
10W, 12V, 416mA, single/dual output, isolated DC-DC converter
|
|
VAD10-D12-D15
|
10W, 15V, 333mA, single/dual output, isolated DC-DC converter
|
|
VAD10-D12-S12
|
10W, 12V, 835mA, single output, isolated DC-DC converter
|
|
VAD10-D12-S15
|
10W, 15V, 666mA, single output, isolated DC-DC converter
|
|
VAD10-D12-S2R5
|
7.5W, 2.5V, 3000mA, single output, isolated DC-DC converter
|
|
VAD10-D12-S3R3
|
10W, 3.3V, 3000mA, single output, isolated DC-DC converter
|
|
VAD10-D12-S5
|
10W, 5V, 2000mA, single output, isolated DC-DC converter
|
|
VAD10-D24 Series
|
18-36VDC input range, 7.5-10W, single/dual output, 1.25x0.80x0.40
|
|
VAD10-D24-D12
|
10W, 12V, 416mA, single/dual output, isolated DC-DC converter
|
|
VAD10-D24-D15
|
10W, 15V, 333mA, single/dual output, isolated DC-DC converter
|
|
VAD10-D24-S12
|
10W, 12V, 835mA, single output, isolated DC-DC converter
|
|
VAD10-D24-S15
|
10W, 15V, 666mA, single output, isolated DC-DC converter
|
|
VAD10-D24-S2R5
|
7.5W, 2.5V, 3000mA, single output, isolated DC-DC converter
|
|
VAD10-D24-S3R3
|
10W, 3.3V, 3000mA, single output, isolated DC-DC converter
|
|
VAD10-D24-S5
|
10W, 5V, 2000mA, single output, isolated DC-DC converter
|
|
VAD10-D48 Series
|
36-75VDC input range, 10W, single/dual output, 1.25x0.80x0.40
|
|
VAD10-D48-D12
|
10W, 12V, 416mA, single/dual output, isolated DC-DC converter
|
|
VAD10-D48-D15
|
10W, 15V, 333mA, single/dual output, isolated DC-DC converter
|
|
VAD10-D48-S12
|
10W, 12V, 835mA, single output, isolated DC-DC converter
|
|
VAD10-D48-S15
|
10W, 15V, 666mA, single output, isolated DC-DC converter
|
|
VAD10-D48-S2R5
|
7.5W, 2.5V, 3000mA, single output, isolated DC-DC converter
|
|
VAD10-D48-S3R3
|
10W, 3.3V, 3000mA, single output, isolated DC-DC converter
|
|
VAD10-D48-S5
|
10W, 5V, 2000mA, single output, isolated DC-DC converter
|
|
VAD3-D12 Series
|
9-18VDC input range, 3W, single/dual output, 1.25x0.80x0.40
|
|
VAD3-D12-D12
|
3W, 12/-12V, 125/-125mA, dual output, isolated DC-DC converter
|
|
VAD3-D12-D15
|
3W, 15/-15V, 100/-100mA, dual output, isolated DC-DC converter
|
|
VAD3-D12-D5
|
3W, 5/-5V, 300/-300mA, dual output, isolated DC-DC converter
|
|
VAD3-D12-S12
|
3W, 12V, 250mA, single output, isolated DC-DC converter
|
|
VAD3-D12-S15
|
3W, 15V, 200mA, single output, isolated DC-DC converter
|
|
VAD3-D12-S3R3
|
1.98W, 3.3V, 600mA, single output, isolated DC-DC converter
|
|
VAD3-D12-S5
|
3W, 5V, 600mA, single output, isolated DC-DC converter
|
|
VAD3-D24 Series
|
18-36VDC input range, 3W, single/dual output, 1.25x0.80x0.40
|
|
VAD3-D24-D12
|
3W, 12/-12V, 125/-125mA, dual output, isolated DC-DC converter
|
|
VAD3-D24-D15
|
3W, 15/-15V, 100/-100mA, dual output, isolated DC-DC converter
|
|
VAD3-D24-D5
|
3W, 5/-5V, 300/-300mA, dual output, isolated DC-DC converter
|
|
VAD3-D24-S12
|
3W, 12V, 250mA, single output, isolated DC-DC converter
|
|
VAD3-D24-S15
|
3W, 15V, 200mA, single output, isolated DC-DC converter
|
|
VAD3-D24-S3R3
|
1.98W, 3.3V, 600mA, single output, isolated DC-DC converter
|
|
VAD3-D24-S5
|
3W, 5V, 600mA, single output, isolated DC-DC converter
|
|
VAD3-D48 Series
|
36-72VDC input range, 3W, single/dual output, 1.25x0.80x0.40
|
|
VAD3-D48-D12
|
3W, 12/-12V, 125/-125mA, dual output, isolated DC-DC converter
|
|
VAD3-D48-D15
|
3W, 15/-15V, 100/-100mA, dual output, isolated DC-DC converter
|
|
VAD3-D48-D5
|
3W, 5/-5V, 300/-300mA, dual output, isolated DC-DC converter
|
|
VAD3-D48-S12
|
3W, 12V, 250mA, single output, isolated DC-DC converter
|
|
VAD3-D48-S15
|
3W, 15V, 200mA, single output, isolated DC-DC converter
|
|
VAD3-D48-S3R3
|
1.98W, 3.3V, 600mA, single output, isolated DC-DC converter
|
|
VAD3-D48-S5
|
3W, 5V, 600mA, single output, isolated DC-DC converter
|
|
VAD3-D5 Series
|
4.5-6VDC input range, 3W, single/dual output, 1.25x0.80x0.40
|
|
VAD3-D5-D12
|
3W, 12/-12V, 125/-125mA, dual output, isolated DC-DC converter
|
|
VAD3-D5-D15
|
3W, 15/-15V, 100/-100mA, dual output, isolated DC-DC converter
|
|
VAD3-D5-D5
|
3W, 5/-5V, 300/-300mA, dual output, isolated DC-DC converter
|
|
VAD3-D5-S12
|
3W, 12V, 250mA, single output, isolated DC-DC converter
|
|
VAD3-D5-S15
|
3W, 15V, 200mA, single output, isolated DC-DC converter
|
|
VAD3-D5-S3R3
|
1.98W, 3.3V, 600mA, single output, isolated DC-DC converter
|
|
VAD3-D5-S5
|
3W, 5V, 600mA, single output, isolated DC-DC converter
|
|
VAD6-D12 Series
|
9-18VDC input range, 6W, single/dual output, 1.25x0.80x0.40
|
|
VAD6-D12-D12
|
6W, 12/-12V, 230/-230mA, dual output, isolated DC-DC converter
|
|
VAD6-D12-D15
|
6W, 15/-15V, 190/-190mA, dual output, isolated DC-DC converter
|
|
VAD6-D12-D5
|
6W, 5/-5V, 500/-500mA, dual output, isolated DC-DC converter
|
|
VAD6-D12-S12
|
5.6W, 12V, 470mA, single output, isolated DC-DC converter
|
|
VAD6-D12-S15
|
6W, 15V, 400mA, single output, isolated DC-DC converter
|
|
VAD6-D12-S3R3
|
3.3W, 3.3V, 1000mA, single output, isolated DC-DC converter
|
|
VAD6-D12-S5
|
5W, 5V, 1000mA, single output, isolated DC-DC converter
|
|
VAD6-D24 Series
|
18-36VDC input range, 6W, single/dual output, 1.25x0.80x0.40
|
|
VAD6-D24-D12
|
6W, 12/-12V, 230/-230mA, dual output, isolated DC-DC converter
|
|
VAD6-D24-D15
|
6W, 15/-15V, 190/-190mA, dual output, isolated DC-DC converter
|
|
VAD6-D24-D5
|
6W, 5/-5V, 500/-500mA, dual output, isolated DC-DC converter
|
|
VAD6-D24-S12
|
5.6W, 12V, 470mA, single output, isolated DC-DC converter
|
|
VAD6-D24-S15
|
6W, 15V, 400mA, single output, isolated DC-DC converter
|
|
VAD6-D24-S3R3
|
3.3W, 3.3V, 1000mA, single output, isolated DC-DC converter
|
|
VAD6-D24-S5
|
5W, 5V, 1000mA, single output, isolated DC-DC converter
|
|
VAD6-D48 Series
|
36-72VDC input range, 6W, single/dual output, 1.25x0.80x0.40
|
|
VAD6-D48-D12
|
6W, 12/-12V, 230/-230mA, dual output, isolated DC-DC converter
|
|
VAD6-D48-D15
|
6W, 15/-15V, 190/-190mA, dual output, isolated DC-DC converter
|
|
VAD6-D48-D5
|
6W, 5/-5V, 500/-500mA, dual output, isolated DC-DC converter
|
|
VAD6-D48-S12
|
5.6W, 12V, 470mA, single output, isolated DC-DC converter
|
|
VAD6-D48-S15
|
6W, 15V, 400mA, single output, isolated DC-DC converter
|
|
VAD6-D48-S3R3
|
3.3W, 3.3V, 1000mA, single output, isolated DC-DC converter
|
|
VAD6-D48-S5
|
5W, 5V, 1000mA, single output, isolated DC-DC converter
|
|
VAD7R5-D12 Series
|
9-18VDC input range, 7.5W, single/dual output, 1.25x0.80x0.40
|
|
VAD7R5-D12-D12
|
7.5W, 12/-12V, 310/-310mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D12-D15
|
7.5W, 15/-15V, 250/-250mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D12-D5
|
7.5W, 5/-5V, 750/-750mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D12-S12
|
7.5W, 12V, 625mA, single output, isolated DC-DC converter
|
|
VAD7R5-D12-S15
|
7.5W, 15V, 500mA, single output, isolated DC-DC converter
|
|
VAD7R5-D12-S3R3
|
4.95W, 3.3V, 1500mA, single output, isolated DC-DC converter
|
|
VAD7R5-D12-S5
|
7.5W, 5V, 1500mA, single output, isolated DC-DC converter
|
|
VAD7R5-D24 Series
|
18-36VDC input range, 7.5W, single/dual output, 1.25x0.80x0.40
|
|
VAD7R5-D24-D12
|
7.5W, 12/-12V, 310/-310mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D24-D15
|
7.5W, 15/-15V, 250/-250mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D24-D5
|
7.5W, 5/-5V, 750/-750mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D24-S12
|
7.5W, 12V, 625mA, single output, isolated DC-DC converter
|
|
VAD7R5-D24-S15
|
7.5W, 15V, 500mA, single output, isolated DC-DC converter
|
|
VAD7R5-D24-S3R3
|
4.95W, 3.3V, 1500mA, single output, isolated DC-DC converter
|
|
VAD7R5-D24-S5
|
7.5W, 5V, 1500mA, single output, isolated DC-DC converter
|
|
VAD7R5-D48 Series
|
36-72VDC input range, 7.5W, single/dual output, 1.25x0.80x0.40
|
|
VAD7R5-D48-D12
|
7.5W, 12/-12V, 310/-310mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D48-D15
|
7.5W, 15/-15V, 250/-250mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D48-D5
|
7.5W, 5/-5V, 750/-750mA, dual output, isolated DC-DC converter
|
|
VAD7R5-D48-S12
|
7.5W, 12V, 625mA, single output, isolated DC-DC converter
|
|
VAD7R5-D48-S15
|
7.5W, 15V, 500mA, single output, isolated DC-DC converter
|
|
VAD7R5-D48-S3R3
|
4.95W, 3.3V, 1500mA, single output, isolated DC-DC converter
|
|
VAD7R5-D48-S5
|
7.5W, 5V, 1500mA, single output, isolated DC-DC converter
|
|
VADD-155A
|
155W, 13.8/5V, dual output, metal case
|
|
VADD-155B
|
155W, 27.6/5V, dual output, metal case
|
|
VADD-155C
|
155W, 54.0/5V, dual output, metal case
|
|
VADD-155X Series
|
155W, dual output w/battery charger, metal case, 7.83x4.33x1.97
|
|
VADD-55A
|
55W, 13.8/5V, dual output, metal case
|
|
VADD-55B
|
55W, 27.6/5V dual output, metal case
|
|
VADD-55X Series
|
55W, dual output w/battery charger, metal case, 6.26x3.82x1.50
|
|
VADS-15512
|
155W, 12/5V, single output w/dc-dc converter, metal case
|
|
VADS-15524
|
155W, 24/5V, single output w/dc-dc converter, metal case
|
|
VADS-15548
|
155W, 48/5V, dual output w/battery charger, metal case
|
|
VADS-155XX Series
|
155W, single output w/dc-dc converter, metal case, 7.83x4.33x1.97
|
|
VADS-5512
|
55W, 12/5V, single output w/dc-dc converter, metal case
|
|
VADS-5524
|
55W, 24/5V, single output w/dc-dc converter, metal case
|
|
VADS-55XX Series
|
55W, single output w/dc-dc converter, metal case, 6.26x3.82x1.50
|