/*****************************************************************************
Browsercheck
******************************************************************************/
function lib_bwcheck(){
	this.ver=navigator.appVersion; this.agent=navigator.userAgent
	this.dom=document.getElementById?1:0
	this.ie5=(this.ver.indexOf("MSIE 5")>-1 && this.dom)?1:0;
	this.ie6=(this.ver.indexOf("MSIE 6")>-1 && this.dom)?1:0;
	this.ie4=(document.all && !this.dom)?1:0;
	this.ie=this.ie4||this.ie5||this.ie6
	this.mac=this.agent.indexOf("Mac")>-1
	this.opera5=this.agent.indexOf("Opera 5")>-1
	this.ns6=(this.dom && parseInt(this.ver) >= 5) ?1:0; 
	this.ns4=(document.layers && !this.dom)?1:0;
	this.bw=(this.ie6 || this.ie5 || this.ie4 || this.ns4 || this.ns6 || this.opera5 || this.dom)
	
	if(this.mac || this.ns4 || this.ie4){
		document.cookie = "siteoptions_menutype=basic"
	}
	
	return this
}
var bw = new lib_bwcheck()

/* This function is for the menu in the header */
var menu = function() {
    var t = 15, z = 50, s = 2, a;
    function dd(n) { this.n = n; this.h = []; this.c = [] }
    dd.prototype.init = function(p, c) {
        a = c; var w = document.getElementById(p), s = w.getElementsByTagName('ul'), l = s.length, i = 0;
        for (i; i < l; i++) {
            var h = s[i].parentNode; this.h[i] = h; this.c[i] = s[i];
            h.onmouseover = new Function(this.n + '.st(' + i + ',true)');
            h.onmouseout = new Function(this.n + '.st(' + i + ')');
        }
    }
    dd.prototype.st = function(x, f) {
        var c = this.c[x], h = this.h[x], p = h.getElementsByTagName('a')[0];
        clearInterval(c.t); c.style.overflow = 'hidden';
        if (f) {
            p.className += ' ' + a;
            if (!c.mh) { c.style.display = 'block'; c.style.height = ''; c.mh = c.offsetHeight; c.style.height = 0 }
            if (c.mh == c.offsetHeight) { c.style.overflow = 'visible' }
            else { c.style.zIndex = z; z++; c.t = setInterval(function() { sl(c, 1) }, t) }
        } else { p.className = p.className.replace(a, ''); c.t = setInterval(function() { sl(c, -1) }, t) }
    }
    function sl(c, f) {
        var h = c.offsetHeight;
        if ((h <= 0 && f != 1) || (h >= c.mh && f == 1)) {
            if (f == 1) { c.style.filter = ''; c.style.opacity = 1; c.style.overflow = 'visible' }
            clearInterval(c.t); return
        }
        var d = (f == 1) ? Math.ceil((c.mh - h) / s) : Math.ceil(h / s), o = h / c.mh;
        c.style.opacity = o; c.style.filter = 'alpha(opacity=' + (o * 100) + ')';
        c.style.height = h + (d * f) + 'px'
    }
    return { dd: dd }
} ();



function getInternetExplorerVersion()
// Returns the version of Internet Explorer or a -1
// (indicating the use of another browser).
{
    var rv = -1; // Return value assumes failure.
    if (navigator.appName == 'Microsoft Internet Explorer') {
        var ua = navigator.userAgent;
        var re = new RegExp("MSIE ([0-9]{1,}[\.0-9]{0,})");
        if (re.exec(ua) != null)
            rv = parseFloat(RegExp.$1);
    }
    return rv;
}