|
VDN1-S5-DIXX-DIP Series |
4.5-5.5VDC input range, 1W, dual independent unregulated output, 0.5x0.3x0.4 (DIP), 1K Vdc isolation |
|
VIAS1-S5-DXX-SIP Series |
4.75-5.25VDC input range, 1W, dual regulated output, 1.08x0.35x0.43 (SIP), 1K Vdc isolation |
|
VIBLT1-S15-SXX-SMT Series |
12.8-15.2VDC input range, 1W, single regulated output, 0.70x0.23x0.50 (SMT), 1K Vdc isolation |
|
VDN1-S12-DIXX-DIP Series |
10.8-13.2VDC input range, 1W, dual independent unregulated output, 0.5x0.3x0.4 (DIP), 1K Vdc isolation |
|
VIAS1-S12-DXX-SIP Series |
11.4-12.6VDC input range, 1W, dual regulated output, 1.08x0.35x0.43 (SIP), 1K Vdc isolation |
|
VIAS1-S24-DXX-SIP Series |
22.8-26.4VDC input range, 1W, dual regulated output, 1.08x0.35x0.43 (SIP), 1K Vdc isolation |
|
VBSD1-S3.3-SXX-SIP Series |
3.0-3.6VDC input range, 1W, single unregulated output, 0.46x0.24x0.39 (SIP), 1K Vdc isolation |
|
VASD1-S5-DXX-SIP Series |
4.5-5.5VDC input range, 1W, dual unregulated output, 0.77x0.24x0.39 (SIP), 1K Vdc isolation |
|
VASD1-S12-DXX-SIP Series |
10.8-13.2VDC input range, 1W, dual unregulated output, 0.77x0.24x0.39 (SIP), 1K Vdc isolation |
|
VBSD1-S5-SXX-SIP Series |
4.5-5.5VDC input range, 1W, single unregulated output, 0.46x0.24x0.39 (SIP), 1K Vdc isolation |
|
VBSD1-S12-SXX-SIP Series |
10.8-13.2VDC input range, 1W, single unregulated output, 0.46x0.24x0.39 (SIP), 1K Vdc isolation |
|
VDN1-S15-DIXX-DIP Series |
13.5-16.5VDC input range, 1W, dual independent unregulated output, 0.5x0.3x0.4 (DIP), 1K Vdc isolation |
|
VIBLSD1-S5-SXX-DIP Series |
4.75-5.25VDC input range, 1W, single regulated output, 0.8x0.39x0.26 (DIP), 1K Vdc isolation |
|
VBSD1-S15-SXX-SIP Series |
13.5-16.5VDC input range, 1W, single unregulated output, 0.46x0.24x0.39 (SIP), 1K Vdc isolation |
|
VASD1-S24-DXX-SIP Series |
21.6-26.4VDC input range, 1W, dual unregulated output, 0.77x0.24x0.39 (SIP), 1K Vdc isolation |
|
VBSD1-S24-SXX-SIP Series |
21.6-26.4VDC input range, 1W, single unregulated output, 0.46x0.24x0.39 (SIP), 1K Vdc isolation |