VMS-365-12365W, 12V, single output, open pcb, medical type

Characteristics

  • full medical and ITE approvals
  • industry standard footprint
  • built-in active PFC function
  • 1U height
  • 90% typical efficiency

Specifications

Input Voltages 90-264 Vac
Wattage 365 W
Output Voltage 12 V
Output Current 30.4 A
Dimensions (LxWxH) 5.0x3.0x1.28
Packaging open PCB