EPS1800336 W, 18 V single output wall adapter

Characteristics

  • EISA 2007 Compliant
  • short circuit protection
  • wide input range
  • overload protection
  • class 2 power supply
  • Regulated output
  • Energy Star 2.0 Compliant

Specifications

Input Voltage (V) 100~130 V ac
Wattage 6 W
Output Voltage 24 V
Output Current 250 mA
Packaging wall plug
Dimensions (LxWxH) 63mm x 43mm x 26.6mm