PTK15-Q24-T51515W, 5/15/-15V, 1500mA, triple output, isolated DC-DC converter

Characteristics

  • six-sided EMI shielding
  • available in -40 to 85° C extended temp range
  • output voltage trimmable
  • constant switching frequency
  • over current protection
  • high efficiency
  • over-voltage protection
  • output on/off control

Specifications

Input Voltage (V) 10-36
Output Power (W) 15
Main Output Voltage 5/15/-15
Output Current (mA) 1500/250/250
Efficiency 84%
Size (LxWxH) 2.0x2.0x0.4