VMS-160-48160W, 48V, single output, open pcb, medical type

Characteristics

  • full medical and ITE approvals
  • industry standard footprint
  • built-in active PFC function
  • 1U height
  • 90% typical efficiency
  • 18W/in³ power density

Specifications

Input Voltages 90-264 VAC
Wattage 160W
Output Voltage 48V
Output Current 3.33A
Dimensions (LxWxH) 4.0x2.0x1.08
Packaging open PCB