EPS12005012V@500mA

Characteristics

  • EISA 2007 Compliant
  • short circuit protection
  • wide input range
  • overload protection
  • class 2 power supply
  • Regulated output
  • Energy Star 2.0 Compliant

Specifications

Input Voltage (V) 100~130 V ac
Wattage 6 W
Output Voltage 12 V
Output Current 500 mA
Packaging wall plug
Dimensions (LxWxH) 63mm x 43mm x 26.6mm

Product Resources

PDFDatasheet
RoHS Compliance Certificate
Stock CheckDigi-Key Stock Check:
Submit