ETSA090133UDC12 W, 9 V single output desk-top

Characteristics

  • short circuit protection
  • over voltage protection
  • Level V

Specifications

Input Voltage (V) 90~264 V ac
Wattage 12 W
Output Voltage 9 V
Output Current 1.33 A
Packaging desk-top
Dimensions (LxWxH) 75mm x 47.5mm x 26.5mm