EPS090166UH15 W, 9 V single output wall adapter

Characteristics

  • EISA 2007 Compliant
  • short circuit protection
  • over voltage protection

Specifications

Input Voltage (V) 90~264 V ac
Wattage 15W
Output Voltage 9 V
Output Current 1.66 A
Packaging wall plug
Dimensions (LxWxH) 72mm x 35mm x 47.6 mm