ETS150270U40 W, 15 V single output desk-top adapter

Characteristics

  • EISA 2007 Compliant
  • short circuit protection
  • over voltage protection

Specifications

Input Voltage (V) 90~264 V ac
Wattage 40 W
Output Voltage 15 V
Output Current 2.7 A
Packaging desk-top
Dimensions (LxWxH) 107.5mm x 56mm x 33.7mm