EPSA120100U12 W, 12V wall adapter

Characteristics

  • short circuit protection
  • over voltage protection
  • Level V

Specifications

Input Voltage (V) 90~264 V ac
Wattage 12 W
Output Voltage 12 V
Output Current 1 A
Packaging wall plug
Dimensions (LxWxH) 75mm x 35mm x 45mm

Product Resources

PDFDatasheet
RoHS Compliance Certificate
Stock CheckDigi-Key Stock Check:
Submit