ETS120416U40 W, 12 V single output desk-top adapter

Characteristics

  • EISA 2007 Compliant
  • short circuit protection
  • over voltage protection

Specifications

Input Voltage (V) 90~264 V ac
Wattage 40 W
Output Voltage 12 V
Output Current 4.16 A
Packaging desk-top
Dimensions (LxWxH) 107.5mm x 56mm x 33.7mm