ETS060330U20 W, 6 V single output desk-top adapter

Characteristics

  • EISA 2007 Compliant
  • short circuit protection
  • over voltage protection

Specifications

Input Voltage (V) 90~264 V ac
Wattage 20 W
Output Voltage 6 V
Output Current 3.3 A
Packaging desk-top
Dimensions (LxWxH) 99mm x 51mm x 31.7mm