UF224SXX SeriesComplete Mounting Kit for 2"x2" Converters

Characteristics

  • Input transient protection
  • EN55022 class B conducted emissions
  • Input fuse
  • Input reversal protection

UF224SXX Series

UF224S18

9-18VDC input, 20V voltage protection, 5A input fuse converter kit

UF224S36

9-36VDC input, 39V voltage protection, 3A input fuse converter kit

UF224S75

9-75VDC input, 82V voltage protection, 1A input fuse converter kit