Specifications
| Output Voltage |
5.0 VDC ±5% |
| Output Voltage |
high: 4.2V min, low: 0.4V max |
| Starting Torque |
50 gf•cm max |
| Max. Freq. Response |
500 Hz |
| Rotational Angle |
360° continuous |
| Max Shaft Load (radial) |
1.0 kgf |
| Max Shaft Load (axial) |
1.0 kgf |
| Current Consumption |
26mA nominal; 30mA max |
| Vibration |
10-55 Hz, 1.5mm, 2 hrs |
| Shock |
50G, 6ms, 3 axes, 3 reps |
| Humidity |
85% RH, no condensation |
| Rotational Life |
2.5 x 106 cycles |
| Operating Temperature |
0° to +60° C |
| Storage Temperature |
-20° to +80° C |