Specifications
| Directivity |
omnidirectional |
| Sensitivity |
-42 dB ± 2 dB |
| Sensitivity Reduction |
-3 dB |
| Operating Voltage |
1.5 Vdc |
| Output Impedance |
1.5 KΩ |
| Operating Frequency |
100 ~ 20,000 Hz |
| Current Consumption |
0.5 mA |
| Signal to Noise Ratio |
58 dBA |
| Operating Temperature |
-20 ~ +70° C |
| Storage Temperature |
-20 ~ +70° C |
| Dimensions |
Ø9.7 x 6.5 mm |
| Weight |
0.85 g |
| Material |
Al |
| Termination |
terminal type |