Specifications
| Directivity |
omnidirectional |
| Sensitivity |
-44 dB ± 3 dB |
| Sensitivity Reduction |
-3 dB |
| Operating Voltage |
2.0 Vdc |
| Output Impedance |
2.2 KΩ |
| Operating Frequency |
100 ~ 20,000 Hz |
| Current Consumption |
0.5 mA |
| Signal to Noise Ratio |
60 dBA |
| Operating Temperature |
-20 ~ +70° C |
| Storage Temperature |
-20 ~ +70° C |
| Dimensions |
Ø6.0 x 5.0 mm |
| Weight |
0.30 g |
| Material |
Al |
| Termination |
terminal type |