Specifications
| Directivity |
unidirectional |
| Sensitivity |
-47 dB ± 3 dB |
| Sensitivity Reduction |
-3 dB |
| Operating Voltage |
1.5 V dc |
| Output Impedance |
680 Ω |
| Operating Frequency |
70 ~ 20,000 Hz |
| Current Consumption |
0.5 mA |
| Signal to Noise Ratio |
60 dBA |
| Operating Temperature |
-20 ~ +70° C |
| Storage Temperature |
-20 ~ +70° C |
| Dimensions |
Ø9.7 x 5.2 mm |
| Weight |
0.72 g |
| Material |
Al |
| Termination |
terminal type |