VBSD2-S5-SXX-SIP Series4.5-5.5VDC input range, 2W, single unregulated output, 0.77x0.28x0.39 (SIP), 1K Vdc isolation

Characteristics

  • Unregulated output
  • 7 pin SIP package style
  • Temperature range: -40 to 85° C
  • 1K Vdc isolation

Specifications

Input Voltage (V) 4.5-5.5
Output Power (W) 2
Size (LxWxH) 0.77x0.28x0.39 (SIP)

VBSD2-S5-SXX-SIP Series

VBSD2-S5-S5-SIP

2W, 5V, 400mA, single unregulated output, isolated DC-DC converter

VBSD2-S5-S9-SIP

2W, 9V, 222mA, single unregulated output, isolated DC-DC converter

VBSD2-S5-S12-SIP

2W, 12V, 167mA, single unregulated output, isolated DC-DC converter

VBSD2-S5-S15-SIP

2W, 15V, 133mA, single unregulated output, isolated DC-DC converter