VLD24 Seriesconstant current dc-dc led driver

Characteristics

  • high efficiency up to 95
  • constant current output
  • short-circuit protection
  • wide input voltage range
  • analog dimming
  • power LED driver
  • PWM digital dimming

Specifications

Input Voltage (V) 5.5~36
Output Voltage 2~32 V dc
Efficiency 95%
Dimensions (LxWxH) 0.90x0.40x0.35

VLD24 Series

VLD24-300

300mA constant current dc-dc led driver

VLD24-350

350mA constant current dc-dc led driver

VLD24-500

500mA constant current dc-dc led driver

VLD24-600

600mA constant current dc-dc led driver

VLD24-700

700mA constant current dc-dc led driver