VSCD25-D48 Series36-72VDC input range, 14-25W, single output, 2.0x1.6x0.45

Characteristics

  • short circuit protection
  • six-sided metal case or open frame option

Specifications

Input Voltage (V) 36-72
Size (LxWxH) 2.0x1.6x0.45

VSCD25-D48 Series

VSCD25-D48-S1R8

14.4W, 1.8V, 8000mA, single output, isolated DC-DC

VSCD25-D48-S2R5

20W, 2.5V, 8000mA, single output, isolated DC-DC

VSCD25-D48-S3R3

20W, 3.3V, 6000mA, single output, isolated DC-DC

VSCD25-D48-S5

25W, 5V, 5000mA, single output, isolated DC-DC

VSCD25-D48-S12

24W, 12V, 2000mA, single output, isolated DC-DC

VSCD25-D48-S15

24W, 15V, 1600mA, single output, isolated DC-DC