VIAS1-S5-DXX-SIP Series4.75-5.25VDC input range, 1W, dual regulated output, 1.08x0.35x0.43 (SIP), 1K Vdc isolation

Characteristics

  • 7 pin SIP package style
  • Temperature range: -40 to 85° C
  • 1K Vdc isolation
  • Regulated output

Specifications

Input Voltage (V) 4.75-5.25
Output Power (W) 1
Size (LxWxH) 1.08x0.35x0.43 (SIP)

VIAS1-S5-DXX-SIP Series

VIAS1-S5-D5-SIP

1W, 5/-5V, 100/-100mA, dual regulated output, isolated DC-DC converter

VIAS1-S5-D9-SIP

1W, 9/-9V, 56/-56mA, dual regulated output, isolated DC-DC converter

VIAS1-S5-D12-SIP

1W, 12/-12V, 42/-42mA, dual regulated output, isolated DC-DC converter

VIAS1-S5-D15-SIP

1W, 15/-15V, 33/-33mA, dual regulated output, isolated DC-DC converter